5.0 A, 25 V PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for low voltage, low power and high gain audio amplifier applications. The MJE200 (NPN) and MJE210 (PNP) are complementary devices.

  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 25 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain -
    hFE = 70 (Min) @ IC = 500 mAdc
    hFE = 45 (Min) @ IC = 2.0 Adc
    hFE = 10 (Min) @ IC = 5.0 Adc
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
    VCE(sat) = 0.75 Vdc (Max) @ IC = 2.0 Adc
  • High Current-Gain - Bandwidth Product -
    fT = 65 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakage -
    ICBO = 100 nAdc @ Rated VCB
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJE210STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

1.8

5

40

-

8

2.5

1.6

45

180

65

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :